(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Leveling Foot Base

Part Number

Configured Part Number is shown.

 
Part Number
LFA-2040-4
LFA-2060-4
LFA-3060-6
LFA-3090-6
LFA-4040-4
LFA-4060-4
LFA-4080-8
LFA-6060-6
LFA-6090-6
LFA-8080-8
LFA-MJ04
LFAC-4040-4
LFAC-6060-6
LFAC-8080-8
LFAR-40-4
LFAR-60-6
LFAR-80-8
LFB-3060-6
LFB-3090-6
LFB-4080-8
LFB-6060-6
LFB-6090-6
LFB-8080-8
LFB-MJ06
LFB-MJ08
LFB-S68
LFBC-6060-6
LFBC-8080-8
LFBR-60-6
LFBR-80-8
LFLA-08
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Adjuster Mounting M Diameter
(mm)
Series Material Surface Treatment Length
(mm)
Width
(mm)
Height
(mm)
O.D.
(mm)
Thickness
(mm)
Specifications Applicable Series
1 Piece(s) 16 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating4020--10-M4
1 Piece(s) 16 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating6020--10-M4
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M6 SeriesAluminumAlumite Clear Coating6030--15-M6
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M6 SeriesAluminumAlumite Clear Coating9030--15-M6
1 Piece(s) 11 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating4040--10-M4
1 Piece(s) 13 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating6040--10-M4
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M8 SeriesAluminumAlumite Clear Coating8040--15-M8
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M6 SeriesAluminumAlumite Clear Coating6060--15-M6
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M6 SeriesAluminumAlumite Clear Coating9090--15-M6
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M8 SeriesAluminumAlumite Clear Coating8080--15-M8
1 Piece(s) 16 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating8040--10-M4
1 Piece(s) 16 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating4040--10With chamferingM4
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M6 SeriesAluminumAlumite Clear Coating6060--15With chamferingM6
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M8 SeriesAluminumAlumite Clear Coating8080--15With chamferingM8
1 Piece(s) 16 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating---4010-M4
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M6 SeriesAluminumAlumite Clear Coating---6015-M6
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M8 SeriesAluminumAlumite Clear Coating---8015-M8
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M6 SeriesSteelTrivalent Chromate6030--12-M6
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M6 SeriesSteelTrivalent Chromate9030--12-M6
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M8 SeriesSteelTrivalent Chromate8040--16-M8
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M6 SeriesSteelTrivalent Chromate6060--12-M6
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M6 SeriesSteelTrivalent Chromate9060--12-M6
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M8 SeriesSteelTrivalent Chromate8080--16-M8
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M6 SeriesSteelTrivalent Chromate12060--9-M6
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M8 SeriesSteelTrivalent Chromate16075--9-M8
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec: For Both M6 Series and M8 SeriesSteelTrivalent Chromate100100--9-M6/M8
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M6 SeriesSteelTrivalent Chromate6060--12With chamferingM6
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M8 SeriesSteelTrivalent Chromate8080--16With chamferingM8
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M6 SeriesSteelTrivalent Chromate---6012-M6
1 Piece(s) 16 Day(s) or more 10Steel16NIC Autotec M8 SeriesSteelTrivalent Chromate---8016-M8
1 Piece(s) 16 Day(s) or more 10Aluminum16NIC Autotec M8 SeriesAluminumAlumite Clear Coating806040-10-M8

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)