(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

End Connector AE-2020-4

End Connector AE-2020-4

Structural element for factory automation equipment with specifications of single bracket type and optional (fastening parts set).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AE-2020-4
AE-2020-4-BNH
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications
1 Piece(s) 16 Day(s) or more 10Bracket only
1 Piece(s) 16 Day(s) or more 10Fasteners Set

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M4 Series Material A6063S-T5(205) Surface Treatment Alumite Treatment, Clear Coating
Color Silver Length(mm) 20 Width(mm) 20
Thickness(mm) 10 Attached Component CS-04-10 (one), ECCS-04-16 (two)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)