(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

M6 Series Cube Bracket

M6 Series Cube Bracket

Structural element for factory automation equipment with single bracket specifications. Tightening bolts CS-06-12 (3 pcs.) are included as accessory parts. M6 standard. It connects 3 frames at corner. [Application] For safety covers, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ABC-3030-6

Part Number
ABC-3030-6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M6 Series Material Aluminum Die-casting + Polyamide Surface Treatment Baked Paint Finish
Attached Component CS-06-12 (3 Locations) Specifications Bracket only

Please check the type/dimensions/specifications of the part ABC-3030-6 in the M6 Series Cube Bracket series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)