(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

End Connector for Corner M8 Series

End Connector for Corner M8 Series

Factory automation equipment structure with specifications of single bracket and optional fastening parts. Tightening bolts CS-08-18 (1 pc.) and ECCS-08-28 (1 pc.) are included as accessory parts. M8 standard. Connection is possible within frame external dimensions. [Applications]For connecting when there is an interfering object inside.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AEC-4040-8
AEC-4040-8-BNH
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications
1 Piece(s) 16 Day(s) or more 10Bracket only
1 Piece(s) 16 Day(s) or more 10Fasteners Set

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M8 Series Material A6063S-T5(205) Surface Treatment Alumite Treatment, Clear Coating
Color Silver Length(mm) 40 Width(mm) 40
Thickness(mm) 15 Attached Component CS-08-18 (one), ECCS-08-28 (one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)