(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vibration-resistant Rubber (cone and female screw on one side) (VD7)

Part Number

Configured Part Number is shown.

Part Number
VD7-2024M6L
VD7-2024M6M
VD7-2024M6M-SUS
VD7-3030M8H
VD7-3030M8L
VD7-3030M8M
VD7-3030M8M-SUS
VD7-3036M8H
VD7-3036M8L
VD7-3036M8M
VD7-3036M8M-SUS
VD7-3540M8H
VD7-3540M8L
VD7-3540M8M
VD7-3540M8M-SUS
VD7-5068M10H
VD7-5068M10L
VD7-5068M10M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMax. Load
(N)
Connecting Screw M Height H
(mm)
Hardness
(Shore A)
Outer Diameter D
(mm)
Mount material
1 Piece(s) 16 Day(s) or more 1082M62440±520Steel
1 Piece(s) 10 Day(s) or more 10130M62455±520Steel
1 Piece(s) 10 Day(s) or more 10130M62455±520Stainless Steel
1 Piece(s) 10 Day(s) or more 10630M83070±530Steel
1 Piece(s) 10 Day(s) or more 10190M83040±530Steel
1 Piece(s) 10 Day(s) or more 10260M83055±530Steel
1 Piece(s) 10 Day(s) or more 10320M83655±530Stainless Steel
1 Piece(s) 10 Day(s) or more 10650M83670±530Steel
1 Piece(s) 10 Day(s) or more 10180M83640±530Steel
1 Piece(s) 10 Day(s) or more 10320M83655±530Steel
1 Piece(s) 10 Day(s) or more 10320M83655±530Stainless Steel
1 Piece(s) 10 Day(s) or more 10630M84070±535Steel
1 Piece(s) 10 Day(s) or more 10260M84040±535Steel
1 Piece(s) 10 Day(s) or more 10300M84055±535Steel
1 Piece(s) 10 Day(s) or more 10300M84055±535Stainless Steel
1 Piece(s) 10 Day(s) or more 101950M106870±550Steel
1 Piece(s) 10 Day(s) or more 10490M106840±550Steel
1 Piece(s) 10 Day(s) or more 10890M106855±550Steel

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type One Side Female Thread Antivibration Rubber Type Cone Vibration Absorber Material Natural Rubber (NR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)