(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-Slot Torque Clamp (MBTC)

T-Slot Torque Clamp (MBTC)

Simple. Clamp and unclamp power with bolt operation.
Maximum clamping force. 50kN
Compact. Simple and compact design

[Features]
· Use fitted to T-slot.
· Can clamp securely in downward direction.
· By reversing direction of clamp jaws, both the workpiece finishing surface and the black-coated surface can be supported.
· Quick and powerful clamping with cam screw.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MBTC14
MBTC18
Part NumberMinimum order quantityVolume DiscountDays to ShipT Groove
1 Piece(s) 1 Day(s) For 14
1 Piece(s) 1 Day(s) For 18

Loading...

  1. 1

Basic Information

Max. Clamping Force(N) 3000~ Material S17C Type Main Body
Type Side Push Clamping force(N) 17000 Thread Diameter M M12×1.75
Allowable Tightening Torque(N·m) 88

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)