(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Screw-In Tube Fitting Hexagonal Nipple

Stainless Steel Screw-In Tube Fitting Hexagonal Nipple

NAGOYA, screw-in fitting / threaded type flange, stainless steel screw-in pipe fitting, hexagonal nipple.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SN6A
SN8A
SN10A
SN15A
SN20A
SN25A
SN32A
SN40A
SN50A
SN65A
SN80A
SN100A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Specifications
1 Piece(s) 14 Day(s) or more 1/8B(6A)6 Sq.
1 Piece(s) 11 Day(s) or more 1/4B(8A)6 Sq.
1 Piece(s) 11 Day(s) or more 3/8B(10A)6 Sq.
1 Piece(s) 16 Day(s) or more 1/2B(15A)6 Sq.
1 Piece(s) 11 Day(s) or more 3/4B(20A)8 Sq.
1 Piece(s) 11 Day(s) or more 1B(25A)8 Sq.
1 Piece(s) 11 Day(s) or more 1 1/4B(32A)8 Sq.
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)8 Sq.
1 Piece(s) 11 Day(s) or more 2B(50A)8 Sq.
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)10 Sq.
1 Piece(s) 14 Day(s) or more 3B(80A)10 Sq.
1 Piece(s) 14 Day(s) or more 4B(100A)10 Sq.

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13A(SUS304)
Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2 Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4 Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)