(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Screw-In Tube Fitting Hexagonal Nipple with Reducing

Stainless Steel Screw-In Tube Fitting Hexagonal Nipple with Reducing

Stainless steel screw-in pipe fitting Hexagonal reducing nipple NAGOYA, screw-in / threaded type flange.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SRN8AX6A
SRN10AX6A
SRN10AX8A
SRN15AX8A
SRN15AX10A
SRN20AX10A
SRN20AX15A
SRN25AX15A
SRN25AX20A
SRN32AX20A
SRN32AX25A
SRN40AX25A
SRN40AX32A
SRN50AX25A
SRN50AX32A
SRN50AX40A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M1 Nominal of Thread M2 Specifications
1 Piece(s) 14 Day(s) or more -1/4B(8A)1/8B(6A)6 Sq.
1 Piece(s) 14 Day(s) or more -3/8B(10A)1/8B(6A)6 Sq.
1 Piece(s) 14 Day(s) or more 103/8B(10A)1/4B(8A)6 Sq.
1 Piece(s) 14 Day(s) or more -1/2B(15A)1/4B(8A)6 Sq.
1 Piece(s) 14 Day(s) or more -1/2B(15A)3/8B(10A)6 Sq.
1 Piece(s) 14 Day(s) or more -3/4B(20A)3/8B(10A)8 Sq.
1 Piece(s) 14 Day(s) or more -3/4B(20A)1/2B(15A)8 Sq.
1 Piece(s) 14 Day(s) or more -1B(25A)1/2B(15A)8 Sq.
1 Piece(s) 14 Day(s) or more -1B(25A)3/4B(20A)8 Sq.
1 Piece(s) 14 Day(s) or more -1 1/4B(32A)3/4B(20A)8 Sq.
1 Piece(s) 14 Day(s) or more -1 1/4B(32A)1B(25A)8 Sq.
1 Piece(s) 14 Day(s) or more -1 1/2B(40A)1B(25A)8 Sq.
1 Piece(s) 14 Day(s) or more -1 1/2B(40A)1 1/4B(32A)8 Sq.
1 Piece(s) 14 Day(s) or more -2B(50A)1B(25A)8 Sq.
1 Piece(s) 14 Day(s) or more -2B(50A)1 1/4B(32A)8 Sq.
1 Piece(s) 14 Day(s) or more -2B(50A)1 1/2B(40A)8 Sq.

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Different Diameter Material SCS13A(SUS304)
Connection Thread Type M1 R Connection Thread Type M2 R Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65 Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4
Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)