(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Urethane cushion seal round-type【8-90 Pieces Per Package】

Urethane cushion seal round-type

[Features]
· Made of elastic, shock absorbing polyurethane that won't yellow over time.
· High durability and vibration-proofing.
· Sticker type for easy application.

Applications:
· Cushioning and damage prevention around doors.
· Use as rubber feet to keep office equipment from moving around.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●Non-yellowing polyurethane rich in elasticity and shock absorbency is used.
●High durability and anti-vibration force.
●Seal type easy to stick.

Usage

●Cushion for doorstop, scratch prevention.
●Anti-slip for OA equipment and rubber feet use.

Specification

●Shape:Round Shape
●SPQ(sheet):20
●Hardness: Asker C80

Materials

●Polyurethane
Part Number
TP6R-90
TP8R-70
TP10R-60
TP12R-60
TP14R-50
TP16R-50
TP20R-24
TP30R-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDia.
(mm)
Quantity JAN code Ordering Code Mass
(g)

90 Pieces Per Package

1 Pack(s) 1 Day(s) 6A piece(90)4989999385366764-50585.2

70 Pieces Per Package

1 Pack(s) 1 Day(s) 8A piece(70)4989999385373764-50666.9

60 Pieces Per Package

1 Pack(s) 1 Day(s) 10A piece(60)4989999385304764-49909.1

60 Pieces Per Package

1 Pack(s) 1 Day(s) 12A piece(60)4989999385311764-500712.6

50 Pieces Per Package

1 Pack(s) 1 Day(s) 14A piece(50)4989999385328764-501516.0

50 Pieces Per Package

1 Pack(s) 1 Day(s) 16A piece(50)4989999385335764-502321.7

24 Pieces Per Package

1 Pack(s) 1 Day(s) 20A piece(24)4989999385342764-503115.2

8 Pieces Per Package

1 Pack(s) 1 Day(s) 30A piece(8)4989999385359764-504013.6

Loading...

  1. 1

Basic Information

Shape Round Shape Thickness(mm) 2 Hardness Asker C80
Material Polyurethane Color Transparency

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)