(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TYS Series, Fixed, Nylon Caster (Part Numbers)

TYS Series, Fixed, Nylon Caster

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

  • STOCK

Part Number

Configured Part Number is shown.

TYSNYK-125

Part Number
TYSNYK-125
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 168140.01~220.00150100(112)53(56)140941254011153.04989999297379474-8140750

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Round hole
Load Category Light/Medium Load Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSNYK-125 in the TYS Series, Fixed, Nylon Caster series.

Products like this...

Part Number
TYSNYK-100
TYSNYK-150
TYSNYK-50
TYSNYK-65
TYSNYK-75
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 13280.01~140.0012080(90)45(50)110781003211122.44989999297362474-8131700
1 Piece(s) 12 Day(s) 190140.01~220.00160100(112)53(56)140941504011163.24989999297386474-8158800
1 Piece(s) 1 Day(s) 7035.01~80.00605528704750258.861.24989999297331474-8107550
1 Piece(s) 1 Day(s) 8535.01~80.00705528704765258.871.44989999297348474-8115600
1 Piece(s) 1 Day(s) 9335.01~80.00805528704775268.881.64989999297355474-8123650

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)