(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Press-Formed Rubber Caster, Fixed (Part Numbers)

Press-Formed Rubber Caster, Fixed

[Features]
· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)
· The rotating part of the wheel features a commercial bearing with excellent durability.
· Fixed wheel with stopper. When used together with swivel casters with stopper, all four wheels can be locked.

  • STOCK

Part Number

Configured Part Number is shown.

TKB200

Features

●Steel wheels are shaped like a star with distinctive design characteristics.(registered design)
●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type
●Wheel Rotation Part: Commercial Bearing Input

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Rubber
Part Number
TKB200
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 250220.01~320.00With Double Stopper (Rotation + Turning)250Slotted Holes112(119)56(631551022004611.52554518772003359171-28023200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Specifications Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TKB200 in the Press-Formed Rubber Caster, Fixed series.

Products like this...

Part Number
TK130
TK150
TK200
TK75
TKB100
TKB75
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 177140.01~220.00No180Slotted Holes100(112)53(56)1389213042111844518772003137171-25601600
1 Piece(s) 1 Day(s) 198140.01~220.00No200Slotted Holes100(112)53(56)1389215045112044518772003144171-25861850
1 Piece(s) 1 Day(s) 250220.01~320.00No250Slotted Holes112(119)56(631551022004611.52554518772003151171-26083000
1 Piece(s) 1 Day(s) 10035.01~80.00No80Round hole6340957275329.5824518772003113171-2527500
1 Piece(s) 1 Day(s) 14480.01~140.00With Double Stopper (Rotation + Turning)100Slotted Holes80(90)45(50)115801003510.51024518772003328171-2748950
1 Piece(s) 1 Day(s) 10035.01~80.00With Double Stopper (Rotation + Turning)80Round hole6340957275329.5824518772003311171-2721550

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)