(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Flat Square Bar Brace

Stainless Steel Flat Square Bar Brace

[Features]
· Made of stainless steel for excellent corrosion resistance.

[Uses]
· Furniture, housing, etc.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
TS46LR
TS48LR
Part NumberMinimum order quantityVolume DiscountDays to ShipFull Length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 35 Day(s) 1804989999290677302-208182
1 Piece(s) 1 Day(s) 2404989999290660302-207278

Loading...

  1. 1

Basic Information

Mounting Direction Upward Opening/Upward Opening/Front Opening Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Stop in full open state Stopper Release Cancellation Stroke Material Stainless Steel (SUS304)
Surface Treatment No Nominal Left and Right Combination Thickness(mm) 3.0
Hole diameter(mm) 4.0 The number of holes Stopper: 2/L Washer: 2 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)