(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Catch Made From Resin TSM111BK

Magnetic Catch Made From Resin TSM111BK

[Features]·Magnetic catch with both vertical type and horizontal type functions.

  • STOCK

Part Number

Configured Part Number is shown.

TSM111BK

Part Number
TSM111BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Adsorption Power(N) 45
Full Length(mm) 45 Width(mm) 12 Mounting Method Imposition
Mounting Hole Dia. D(mm) 4×5 Slotted Hole Magnet Square Mounting Surface D Catch Plate Presence
Operating Environment Standard Body Material Polypropylene (PP) Attraction Plate Surface Material Steel
Height(mm) 14.5 Color Black Quantity(pcs.) 1
JAN code 4989999090734 Ordering Code 300-5151 Mass(g) 15

Please check the type/dimensions/specifications of the part TSM111BK in the Magnetic Catch Made From Resin TSM111BK series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)