(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Grand hook (stainless steel) A type【2 Pieces Per Package】

Grand hook (stainless steel) A type

· The ring can be collapsed so it will not get in the way when not in use.
· When in use, items such as ropes, wire, and chain can be easily passed through.
· Can be used as a bracket for terminal processing of tent ropes and for holding items such as thin wire and rope used in hanging banners etc.

Part Number

Configured Part Number is shown.

Part Number
TGFA2
TGFA3
TGFA4
TGFA25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
D1
(mm)
D2
(mm)
d
(mm)
L
(mm)
W
(mm)
JAN code Ordering Code Mass
(g)

2 Pieces Per Package

1 Pack(s) 12 Day(s) or more 17141.023.811104989999284652300-86145

2 Pieces Per Package

1 Pack(s) 12 Day(s) or more 27231.034.818154989999284676300-863115

2 Pieces Per Package

1 Pack(s) 12 Day(s) or more 34261.246.821204989999284683300-864930

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 22191.02.53.815134989999284669300-86229

Loading...

  1. 1

Basic Information

Shape Flex Hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Quantity(piece) 2 (per bag)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)