(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Cosmetic Fixture for Pull Handle, Made from Stainless Steel【2 Pieces Per Package】

Cosmetic Fixture for Pull Handle, Made from Stainless Steel

Features
· Combining it with a pull handle gives it a luxurious feel.

Uses
· Decorative washer for pull handle.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●A mirror finishing handle with the beautiful material texture of stainless steel.

Specification

●Q'ty Per Bag(piece):2

Materials

●Stainless Steel(SUS304)
Part Number
TTO6W
TTO7W
TTO8W
TTO9W
TTO10W
TTO12W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHole diameter
(mm)
Washer Diameter
(mm)
Applicable Handle JAN code Ordering Code Mass
(g)

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 6.210TTO6 Series4989999274936275-46312.2

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 7.211TTO7 Series4989999284522284-81042.4

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 8.213TTO8 Series4989999274943275-46494.0

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 9.213TTO9 Series4989999284539284-81123.4

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 10.215TTO10 Series4989999274950275-46576.0

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 12.218TTO12 Series4989999274967275-466511.0

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Related Components Main Body, Surface Treatment Mirror Surface
Additional Function No Qty.(piece) 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)