(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

FRL compact unit coaxial type

FRL compact unit coaxial type

[Features]
· A compact unit that brings an air filter, regulator, and lubricator into one coaxial unit with two bottle types.
· Stabilizes air pressure while removing debris from the air. Also provides lubrication.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
TP-25TOGB-8
TP-25TOGB-10
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Air Inlet Flow Rate
(㎥/min)
JAN code Ordering Code
1 Piece(s) 1 Day(s) Rc1/40.74989999243062254-9654
1 Piece(s) 1 Day(s) Rc3/81.24989999243079254-9662

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Set Pressure Range(MPa) 0.05::0.85 Filtration Accuracy 5μm
Operating Environment Air powered tools Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Drain Cock Manual Pressure Gauge With Standard Pressure Tester Lubricator, Oil Storage Volume(cm3) 50
Fluid temperature(℃) 5~60 Drain Discharge Method Manual (Automatic when pressure 0.05 MPa or less) Working Oil Turbine oil type 1 (ISO VG#32 equivalent)
Full Length(mm) 202.5 Specifications With Bracket Qty. 1
Mass(g) 600

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)