(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Urethane Foam Braid Tube (with Coupling for Lock Type Tubing) (Part Numbers)

Urethane Foam Braid Tube (with Coupling for Lock Type Tubing)

[Features]
● Superior in oil resistance, pressure-resistance, and flexibility at low temperature (-5°C).
● Compatible with common coupling.

  • STOCK

Part Number

Configured Part Number is shown.

TOP8.55

Specification

●Working Fluid: Air
●Fluid Temperature: -5 to 60°C(to be freeze free)
●Working Pressure: 1.5MPa
●Allowable Bending Radius:(room temperature) 60mm

Materials

●Polyurethane
Part Number
TOP8.55
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Full Length
(m)
Connection joint Thickness
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s) 1 Day(s) 12.5~158.5~9[Red] Red5TL200-85SN/85PN24989999351095214-74240.51

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard / Pressure Resistance / Oil Resistance Number of Core(Core) 1
Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure(MPa) 1.5
Ordering Unit(Coil) 1

Please check the type/dimensions/specifications of the part TOP8.55 in the Urethane Foam Braid Tube (with Coupling for Lock Type Tubing) series.

Products like this...

Part Number
TOP6.510
TOP6.510NG
TOP6.520
TOP6.520NG
TOP6.530
TOP6.530NG
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Full Length
(m)
Connection joint Thickness
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s) 1 Day(s) 10~106.5~7[Red] Red10TL200-65SN/65PN1.754989999401202104-31020.70
1 Piece(s) 1 Day(s) 10~106.5~7[Gray] Neogray10TL200-65SN/65PN1.754989999351156214-73940.70
1 Piece(s) 1 Day(s) 10~106.5~7[Red] Red20TL200-65SN/65PN1.754989999401219104-31111.25
1 Piece(s) 1 Day(s) 10~106.5~7[Gray] Neogray20TL200-65SN/65PN1.754989999351163214-74081.25
1 Piece(s) 1 Day(s) 10~106.5~7[Red] Red30TL200-65SN/65PN1.754989999401226104-31291.80
1 Piece(s) 1 Day(s) 10~106.5~7[Gray] Neogray30TL200-65SN/65PN1.754989999351170214-74161.80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)