(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hexagonal hole button bolt with pin (stainless steel)【9-15 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

B103-0316

Features

●Since the shape has a vertical pin at the center of the hexagon socket, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B103-0316
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

14 Pieces Per Package

1 Pack(s) 14 Day(s) or more 3160.51425.71.654989999378764765-034522.0

Loading...

  1. 1

Basic Information

Detailed Shape Button Mounting Hole Shape Hexagonal Hole with Pin Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)