(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tri-wing countersunk head screw small (stainless steel)【9-14 Pieces Per Package】 (Part Numbers)

Tri-wing countersunk head screw small (stainless steel)

[Features]
· Due to triangular slot construction, normal tools cannot be used to remove.

Part Number

Configured Part Number is shown.

B113-0520

Features

●Since it is a triangle type groove shape, cannot be removed with normal tools.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B113-0520
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

9 Pieces Per Package

1 Pack(s) 14 Day(s) or more 5200.89W59.32.74989999380651765-151137.0

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Tri-Wing Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)