(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long Nut

Long Nut

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
● A hex nut with a large (length).
● Bright chromate plating for improved corrosion resistance.
● Also referred to as a high nut.

[Applications]
● Used to fit screws and adjust the length.
● Can be used with construction materials.

Part Number

Configured Part Number is shown.

Part Number
10101747
10101749
10101751
10101754
10101756
10101759
10101760
10101762
10101763
10101765
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Thread Type Nominal of Thread (inch) Length
(mm)
Opposite Side
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 14 Day(s) or more 106Metric coarse-30104962123017470351-821315
1 Piece(s) 14 Day(s) or more -8Metric coarse-50134962123017494351-822139
1 Piece(s) 14 Day(s) or more -10Metric coarse-60174962123017517351-823084
1 Piece(s) 14 Day(s) or more -12Metric coarse-60194962123017548351-824898
1 Piece(s) 14 Day(s) or more --Whitworth Coarse[1/4] W1/430104962123017562351-825614
1 Piece(s) 14 Day(s) or more --Whitworth Coarse[5/16] W5/1640124962123017593351-826425
1 Piece(s) 14 Day(s) or more --Whitworth Coarse[3/8] W3/830144962123017609351-827225
1 Piece(s) 14 Day(s) or more --Whitworth Coarse[3/8] W3/850144962123017623351-828141
1 Piece(s) 14 Day(s) or more --Whitworth Coarse[1/2] W1/230194962123017630351-829947
1 Piece(s) 14 Day(s) or more --Whitworth Coarse[1/2] W1/250194962123017654351-830278

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright Chromate Plating Applications, Functions General
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Bright Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)