(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Kiss Sealer W

Kiss Sealer W

Feature
· Ideal for concrete construction joint.water stop.
· With wet concrete joints and water swell, table water stop has excellent water stopping.

Applications
· For house foundation construction joints.
· For concrete substrate structures construction joints.
· For steel material, pipes passing through concrete construction joints.

Part Number

Configured Part Number is shown.

Part Number
KW1030
KW530
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Ordering Code Mass
(kg)
1 Piece(s) 35 Day(s) 10483-55813.30
1 Piece(s) 35 Day(s) 5483-55901.65

Loading...

  1. 1

Basic Information

Type_2 Building auxiliary materials Building Auxiliary Material Types Sealing Material Length(m) 10
Width(mm) 30 Material Butyl Rubber Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)