(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pro Patch Sheet【50 Pieces Per Package】

Pro Patch Sheet

Features
· Just by sticking, protects cracks from penetration of rain water.
· Apply primer and simply stick for easy and quick application.

Applications
· For concrete and asphalt crack repairs.
· Prevents flying chips after pot hole filling.

  • STOCK

Part Number

Configured Part Number is shown.

PPS1

Part Number
PPS1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type_2 Building auxiliary materials Building Auxiliary Material Types Sheet for Civil Engineering Thickness(mm) 2.5
Length × width(mm) 200×300 Material Modified Petroleum Asphalt Shape Sheet type
Qty. 1 Box (50 sheets) Ordering Code 483-5611 Mass(kg) 9

Please check the type/dimensions/specifications of the part PPS1 in the Pro Patch Sheet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)