(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wood Sheet

Wood Sheet

Features
· Little color fading, preserving beautiful appearance for years.
· With permeability, and breathability can be used with seedlings.
· Lightweight and easy application.
· Recycled PET fiber is used for environmentally friendly product.

Applications
· For roads and for planned home building plots to prevent weeds.
· For improving appearance of parks and gardens, etc.

Part Number

Configured Part Number is shown.

WSM1

Part Number
WSM1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Type_2 Building auxiliary materials Length(m) 20 Thickness(mm) 4.0
Width(mm) 1000 Material Recycled PET Fibers Color Green
Qty. 1 Ordering Code 483-5743 Mass(kg) 10

Please check the type/dimensions/specifications of the part WSM1 in the Wood Sheet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)