(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

90° Elbow (Stainless Steel) 304 L

90° Elbow (Stainless Steel) 304 L

[Features]Stainless steel 90° elbow for fluid used such as water, oil and gas.

Part Number

Configured Part Number is shown.

Part Number
304L65A
304L80A
304L100A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 L
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s) 11 Day(s) or more 2 1/2B(65A)694560128120104175-37031.13
1 Piece(s) 11 Day(s) or more 3B(80A)784560128120111175-37111.69
1 Piece(s) 11 Day(s) or more 4B(100A)974560128120128175-37202.89

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 Rc Applicable Fluid Water / Gas / Oil Type Fitting
Surface Treatment No Interior Resin Lining No Quantity(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)