(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Door Hanger "Niko" Guide Rails

Door Hanger "Niko" Guide Rails

[Features]
● A guide rail made from high quality steel material subjected to an electrolytic plating treatment. Boasts extremely high durability. Furthermore, there is no need to worry about the coating peeling off due to age-related deterioration etc.

[Applications]
● As a rail for guide rollers.

Part Number

Configured Part Number is shown.

Part Number
21HE-G1820
21HE-G2730
21HE-G3640
25HE-G1820
25HE-G2730
25HE-G3640
234HE-G1820
234HE-G2730
234HE-G3640
267HE-G1820
267HE-G2730
267HE-G3640
Part NumberMinimum order quantityVolume DiscountDays to ShipFull Length
(mm)
Applicable Rail
(No.)
Ordering Code
1 Piece(s) 30 Day(s) 182021771-0445
1 Piece(s) 30 Day(s) 273021771-0453
1 Piece(s) 30 Day(s) 364021771-0461
1 Piece(s) 30 Day(s) 182025771-1468
1 Piece(s) 30 Day(s) 273025771-1476
1 Piece(s) 35 Day(s) 364025771-1484
1 Piece(s) 35 Day(s) 182023, 24771-0640
1 Piece(s) 30 Day(s) 273023, 24771-0658
1 Piece(s) 35 Day(s) 364023, 24771-0666
1 Piece(s) 35 Day(s) 182026, 27771-1638
1 Piece(s) 35 Day(s) 273026, 27771-1646
1 Piece(s) 35 Day(s) 364026, 27771-1654

Loading...

  1. 1

Basic Information

Types Rail Material Steel (Electroplated) European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)