(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

White LED lighting device

White LED lighting device

Low-cost white LED lighting using a penlight. Since there is no need to route cables around, it is useful around machinery and equipment. The workpiece can be clearly observed, reducing eye fatigue.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-3

 
Part Number
ML-3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Bar Shape Emitting Color White
Irradiation Direction Vertical Emitter Light Source Fiber Head Irradiation Light Type Direct Light
Length L(mm) 185 Specifications Using pen light

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)