(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Semi-Order Stage (Base Attached Type X Axis)

Semi-Order Stage (Base Attached Type X Axis)

Stage that can be combined freely. Base type. 3 types of stage surfaces (mm): 30 × 50, 40 × 80, and 40 × 120.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SO-16
SO-17
SO-18
SO-19
SO-20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Load [N]
(kgf)
Stage Surface
(mm)
Travel Distance
(mm)
Size Specifications
1 Piece(s) 12 Day(s) or more 1024.530 ×50±1750With base type, rack and pinion type
1 Piece(s) 12 Day(s) or more 1034.340 ×80±3280With base type, rack and pinion type
1 Piece(s) 12 Day(s) or more 1034.340 ×120±52120With base type, rack and pinion type
1 Piece(s) 12 Day(s) or more 1024.530 ×50±1650With base type, feed screw type
1 Piece(s) 12 Day(s) or more 1034.340 ×80±3080With base type, feed screw type

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 100.1~ Feeding Method Handle Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Product Category Main Body
Type X-Axis Stages

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)