(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Semi-Order Stage (Standard Thin Type XY Axis)

Semi-Order Stage (Standard Thin Type XY Axis)

[Product Specifications]Table materials: aluminum alloy, Table surface treatment: Nashiji lacquer black anodizing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SO-6
SO-7
SO-8
SO-9
SO-10
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFeeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Feed Knob Position Stage Surface
(mm)
1 Piece(s) 12 Day(s) or more 10Rack & Pinion5030Holoaxial side50×30
1 Piece(s) 12 Day(s) or more 10Rack & Pinion8040Holoaxial side80×40
1 Piece(s) 12 Day(s) or more 10Rack & Pinion12040Holoaxial side120×40
1 Piece(s) 12 Day(s) or more 10Feed Screw5030Holoaxial center50×30
1 Piece(s) 12 Day(s) or more 10Feed Screw8040Holoaxial center80×40

Loading...

  1. 1

Basic Information

Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide
Table Size (Thickness) H (Range Selectable)(mm) 40.1~50 Table Size (Thickness) H(mm) 42 Through Hole (Table Center Hole) No
Clamp No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)