(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PTFE Flange

PTFE Flange

[Features]
● Flange and bolt hole diameters conform to JIS standard size (bolt hole) for easy installation to existing flanges.

[Application]
● For Piping

Part Number

Configured Part Number is shown.

Part Number
NR1405-07
NR1405-08
NR1405-09
NR1405-10
NR1405-12
NR1405-13
NR1405-14
NR1405-15
NR1405-16
NR1405-17
NR1405-18
NR1405-19
NR1405-20
NR1405-21
NR1405-22
NR1405-23
NR1405-24
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Standard O.D.
(mm)
Thickness
(mm)
Bolt Hole Diameter
(mm)
JAN code Ordering Code
1 Piece(s) 12 Day(s) 1/4B(8A)15A×5K809124562305541719440-4661
1 Piece(s) 12 Day(s) 3/8B(10A)15A×5K809124562305541726440-4670
1 Piece(s) 12 Day(s) 1/2B(15A)15A×5K809124562305541733440-4688
1 Piece(s) 12 Day(s) 1/4B(8A)15A×10K9512154562305541740440-4696
1 Piece(s) 12 Day(s) 1/2B(15A)15A×10K9512154562305541764440-4718
1 Piece(s) 12 Day(s) 3/8B(10A)20A×5K8510124562305541771440-4726
1 Piece(s) 12 Day(s) 1/2B(15A)20A×5K8510124562305541788440-4734
1 Piece(s) 12 Day(s) 3/4B(20A)20A×5K8510124562305541795440-4742
1 Piece(s) Quote 3/8B(10A)20A×10K10014154562305541801440-4751
1 Piece(s) 12 Day(s) 1/2B(15A)20A×10K10014154562305541818440-4769
1 Piece(s) 12 Day(s) 3/4B(20A)20A×10K10014154562305541825440-4777
1 Piece(s) 12 Day(s) 3/8B(10A)25A×5K9510124562305541832440-4785
1 Piece(s) 12 Day(s) 1/2B(15A)25A×5K9510124562305541849440-4793
1 Piece(s) 12 Day(s) 3/4B(20A)25A×5K9510124562305541856440-4807
1 Piece(s) 19 Day(s) or more 3/8B(10A)25A×10K12514154562305541863440-4815
1 Piece(s) 16 Day(s) or more 1/2B(15A)25A×10K12514154562305541870440-4823
1 Piece(s) 16 Day(s) or more 3/4B(20A)25A×10K12514154562305541887440-4831

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material PTFE
Connection Thread Type M1 Rc Applicable Fluid Water / Air Type Fitting
Surface Treatment No Interior Resin Lining No Number of Bolt Hole 4
Ordering Unit(piece) 1 Mass(g) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)