(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Belt Conveyors Plastic Chain Conveyor (2-Point Carrier Type)

Belt Conveyors Plastic Chain Conveyor (2-Point Carrier Type)

[Features]
· All-roller type, and so rotation is smooth, with low wear of the belt and roller, and so suitable for long-term use.
· Ideal for conveying all types of loose items such as gravel, foundry sand, coke, lime, cullet and cement as equipment for general plant facilities, as well as concrete plants and rock crushing plants.

[Applications]
· For steeply inclined transport of loose items such as gravel, sand, chips and ore. (30° to 45° · Depending on conveyor.)

Part Number

Configured Part Number is shown.

Part Number
KMVA35-3
KMVA35-4
KMVA35-5
KMVA35-7
KMVA35-10
Part NumberMinimum order quantityVolume DiscountDays to ShipMachine Length
(m)
Ordering Code Mass
(kg)
1 Piece(s) Quote 3751-2937115
1 Piece(s) Quote 4751-2945140
1 Piece(s) Quote 5751-2953150
1 Piece(s) Quote 7751-2961185
1 Piece(s) Quote 10751-2929245

Loading...

  1. 1

Basic Information

Driving Type Internal Driving Belt Width W(mm) 350 Belt Type Flat Belts
Speed Control Method Constant Speed Power Supply AC200V (Three-Phase) Max. Conveyance Speed(m/min) 45
Maximum Transportation Capacity (60 Hz)(m3/h) 25 Ordering Unit(unit) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)