(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

New Type Coiled Hose

New Type Coiled Hose

[Features]
●Coil outer diameter is 28 mm.
●Lightweight urethane coiled hose with excellent elasticity and flexibility.
●Has superior chemical resistance.

[Application]
●Used generally in industrial cylinders, spray guns, and pneumatic tools.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SE-70

 
Part Number
SE-70
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Cutting Service Usage No O.D.(Ø) 8 O.D. [Distinction] ~8
I.D.(Ø) 5 Material Urethane I.D. [Distinction] ~5
Applicable Fluid Air Operating Environment Standard / Heat resistant / Abrasion Resistance / Oil Resistance / Cold Resistance / Chemical Resistance Color Light Green
Number of Core(Core) 1 Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -10::70
Length(mm) 700 Operating Air Pressure(MPa) 0.7 Hose I.D.(mm) 5
Hose outer diameter(mm) 8 Coil Diameter(mm) 28 Coil Length(mm) 700
Thickness(mm) 1.5 Connection joint With G1/4 female screw at both ends JAN code 4953881721815
Ordering Code 106-6331

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)