(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hanging Vibration-Proof Rubber (Single) (Part Numbers)

Hanging Vibration-Proof Rubber (Single)

● The one-piece construction with vibration proof rubber and hanger makes handling easy.
● Hanger and bolt would not contact even if the bolt is not installed vertically; thus the vibration proof property would not be lost
● Internal Ceiling Finish, Various System Ceilings
● Air-Conditioning Equipment Hanging from Ceiling, Ducts for Air-Conditioning Equipment, and Pipes.

  • STOCK

Part Number

Configured Part Number is shown.

MSF-40-S

Features

●Can be handled conveniently as the vibration absorbing rubber and hanger are assembled together.
●Even when the bolt is not vertically constructed, the hanger and bolt do not come in contact with each other, so the damping effect is not impaired.

Specification

●SPQ(piece):1
●Rubber Hardness: 50°

Materials

●Rubber: Natural Rubber(NR) 
●Metal Fitting: Rolling Steel Material for Standard Structures
Part Number
MSF-40-S
Part NumberMinimum order quantityVolume DiscountDays to ShipMax. Load Capacity
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
O.D.
(mm)
Metal fitting dimensions (Width x Depth x Height)
(mm)
I.D. d1
(mm)
I.D. d2
(mm)
Applicable bolt (inch screw ) (W) Mass
(g)
1 Piece(s) 1 Day(s) 843[M12] M12262064046×60×901415.5W1/2339

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Vibration Damping Proofing / Suspended support Connection Type Round hole
Antivibration Rubber Type Hanging Type Vibration Absorber Material Natural Rubber Color Black
Quantity(piece) 1 Rubber Hardness(°) 50°

Please check the type/dimensions/specifications of the part MSF-40-S in the Hanging Vibration-Proof Rubber (Single) series.

Products like this...

Part Number
MSF-22-S
MSF-30-S
MSF-50-S
MSF-65-S
Part NumberMinimum order quantityVolume DiscountDays to ShipMax. Load Capacity
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
O.D.
(mm)
Metal fitting dimensions (Width x Depth x Height)
(mm)
I.D. d1
(mm)
I.D. d2
(mm)
Applicable bolt (inch screw ) (W) Mass
(g)
1 Piece(s) 1 Day(s) 206M1026.5492225×34×801111.5W3/887
1 Piece(s) 1 Day(s) 431M10271033034×44×801112W3/8169
1 Piece(s) 1 Day(s) 1670[M12] M12264025056×70×951415.5W1/2539
1 Piece(s) 1 Day(s) 2940M16277066574×90×1101820W5/81100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)