(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vibration-Proof Equipment (Level Adjustable Design)

Vibration-Proof Equipment (Level Adjustable Design)

● Base is not needed and the installation is easy. Level adjustment is easy.
● Effective for vertical and horizontal vibrations.
● Various presses, machine tools, vertical injection molding machinery, etc.

Part Number

Configured Part Number is shown.

Part Number
EL-120E
EL-160E
EL-190E
EL-230E
Part NumberMinimum order quantityVolume DiscountDays to ShipMax. Load Capacity
(N)
Height H
(mm)
O.D.
(mm)
Screw Dimension
(mm)
Cart height
(mm)
Mass
(g)
1 Piece(s) 12 Day(s) or more 9316.3114.8120M12×1.75431300
1 Piece(s) 12 Day(s) or more 19613112.5160M18×2.50432600
1 Piece(s) 8 Day(s) or more 29420134190M24×1.50545000
1 Piece(s) 12 Day(s) or more 39227138230M24×1.50576300

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Operating Characteristics Standard
Connection Type One End Male Thread Antivibration Rubber Type Round shape Vibration Absorber Material Chloroprene
Color Black Level adjustment amount(mm) 12 Quantity(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)