(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Rigidity Magnetic Stand

High Rigidity Magnetic Stand

[Features]
· Errors are less likely to occur during repeated measurements and precision measurements as a high rigidity upper has been employed.
· Magnets with a powerful attraction and stability have been employed.

Part Number

Configured Part Number is shown.

Part Number
MB-Z15
MB-Z20
Part NumberMinimum order quantityVolume DiscountDays to ShipPost Length
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s) 35 Day(s) 1504544554009905452-22495.2
1 Piece(s) 35 Day(s) 2004544554009912452-22575.5

Loading...

  1. 1

Basic Information

Types Free Guide Arms Free Guide Arm Type Bolt Fixation Magnetic Base Presence
Free Guide Arm End Shape Tip Holder Through Hole Installation Location Desk Adsorption Power(N) 1230
Main column length(mm) 30×230 Magnet Width×Depth×Height(mm) 70×70×76 Power Cord Length(m) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)