(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DV Fitting (DVIN)

DV Fitting (DVIN)

[Features]
・ You can easily cut and sharpen with ordinary tools.
・ The pipe connection can be easily joined with a dedicated adhesive, and there is no risk of water leakage.
[Applications]
・ Dedicated fitting for HI pipe (rigid PVC pipe).

Part Number

Configured Part Number is shown.

Part Number
HIS20-13
HIS25-13
HIS40-20
HIS40-25
HIS50-25
HIS50-40
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Dimension D
(mm)
Dimension D1
(mm)
Dimension L
(mm)
Nominal Diameter of PVC Pipe JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 261833246820 x 134560491643309446-233530
1 Piece(s) Quote 321840248625×134560491643323446-235146
1 Piece(s) 12 Day(s) 4826573311340×204560491643668446-237898
1 Piece(s) 12 Day(s) 4832574011440×254560491643675446-2386103
1 Piece(s) 12 Day(s) 6032704014050×254560491643699446-2408160
1 Piece(s) 12 Day(s) 6048705713650×404560491643361446-2416170

Loading...

  1. 1

Basic Information

Type Fitting Applicable Fluid Water Connection Type Pipe⇔Pipe, different diameters
Material of Applicable Pipe PVC Max. Operating Pressure(MPa) 0.98 Surface Treatment No
Operating Temperature Range(°C) 0::40 JIS K6743 Standard Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)