(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Sliding Door Surface Fixing Fine Mouthed Sickle Lock HC-65 with Display Unit (Part Numbers)

Stainless Steel Sliding Door Surface Fixing Fine Mouthed Sickle Lock HC-65 with Display Unit

[Features]
· The width of the main body and the striker plate is narrow, and with a compact and slim design, it is a sickle lock that can be used in various places.
· Durability is outstanding due to the sturdy structure made of stainless steel.
· Just move the knob up and down to operate. Unlike the type of knob that turns, it is easy to operate even for people with impaired fingers.
· With indoor display. Easy to check the locking status.
· Convenient left and right type.

PDF

Part Number

Configured Part Number is shown.

HC-65

 
Part Number
HC-65
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Ordering Code 440-3797 Mass(g) 41

Please check the type/dimensions/specifications of the part HC-65 in the Stainless Steel Sliding Door Surface Fixing Fine Mouthed Sickle Lock HC-65 with Display Unit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)