(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tie Tack 40【100 Pieces Per Package】

Tie Tack 40

Cable clamp base dedicated for 40 Series frames.
[Features]
・ Since it is fixed using a dedicated spanner, the fixing force is strong, and because there is no knob part, it can be attached neatly
・ Material: Nylon
・ Weight: 1 g
[Applications]
・ As a mount base when using a cable tie, etc., on a structure created with LECOFRAME

PDF

Japanese Only

タイタック40:関連画像

Part Number
T40K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Connection Accessory Material Resin Material Nylon
Accessory Dedicated Mounting Spanner

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)