(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lightweight - Hollow, Frame for Hollow Structure, 154 Frame

Lightweight - Hollow, Frame for Hollow Structure, 154 Frame

[Features]
· Suitable for panels or door frames of light structures.

[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 25 mm when one-sided hole drilling is selected.
· Minimum length is 35 mm when two-sided hole drilling is selected.

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F154-4000
F154-4000-[1,​2]
F154-[10-3999.9/0.1]
F154-[10-3999.9/0.1]-[1,​2]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHole Processing Code
1 Piece(s) 11 Day(s) or more 10-
1 Piece(s) 11 Day(s) or more 101 (One Side) / 2 (Both Sides)
1 Piece(s) 11 Day(s) or more 10-
1 Piece(s) 11 Day(s) or more 101 (One Side) / 2 (Both Sides)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 15 Extrusion Size 15x40 Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures)
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 0 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces Two-Side Slots (opposing) Surface Milled No Material A6N01S-T5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)