(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Torque Hinge (Stainless Steel)

Torque Hinge (Stainless Steel)

【Product Specifications】
・Material-Stainless steel (SUS304)
・Hole dia.--301 to -303: dia. 4.3mm, -304: dia. 4.5mm
・Opening/closing can be held and fixed at desired position (effective range: 180°).
・For lid or door of various measuring instruments and office machines
・Overall length-28
・Width-34
・Thickness-1.2
・Set torque value (per pc)-3.5kgf/cm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA951BY-304

 
Part Number
EA951BY-304
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Width W(mm) 82.5 Additional Function With Torque Function Materials Stainless Steel (SUS304)
Hole diameter 4.5mm Number of Holes 8 Product Detail Type Torque Hinge (Stainless Steel)
Thickness 2.5mm Finish Barrel finishing finish Operating environment Standard
Mounting Methods Screw Fastening Mounting Type Round Hole Type Flat Hinges
Length L * () is the minimum length for variable type(mm) 90 Mirror-image type For both left and right Set Torque Value (Per Sheet) 50 kgf/cm ±15%
Weight 198g

Please check the type/dimensions/specifications of the part EA951BY-304 in the Torque Hinge (Stainless Steel) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)