(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wedge Rim 120, Spacer Rim Set

Wedge Rim 120, Spacer Rim Set

[Applications]
· Shelf fixing products, dedicated for 40 series frames.
· RS2N-L120 ⇒ Supports 2.5 to 3.5 mm plate thickness.
· RS3N-L120 ⇒ Supports 1.5 to 2.5 mm plate thickness.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RS2N-L120
RS3N-L120
Part NumberMinimum order quantityVolume DiscountDays to ShipMatching Plate Thickness
(mm)
1 Piece(s) 11 Day(s) or more 2.5–3.5
1 Piece(s) 11 Day(s) or more 1.5–2.5

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape Block type Material Aluminum
Length(m) 1.19 Thread Diameter(M) M3 Material A6063S-T5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)