(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Iron Terminal Screw Plus/Minus Head K-type (rectangular seat opposite corner stopper included)【1,500-3,000 Pieces Per Package】

Iron Terminal Screw Plus/Minus Head K-type (rectangular seat opposite corner stopper included)

[Nominal] 3 4
[Material] Iron
[Surface Processing] Chromate Plating, Nickel Plating

(i)Caution

  • This is a representative image. See the product standards for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSBPNHNDB-STN-M3-6
CSBPNHNDB-STN-M4-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Size

3,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10360.56.4×1.0

1,500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10480.78.0×1.2

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round)
Material SWCH Equivalent Surface Treatment Nickel Plating Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)