(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw Shackle, Mizumoto Machine Manufactory Co., Ltd.【1-20 Pieces Per Package】

Screw Shackle, Mizumoto Machine Manufactory Co., Ltd.

[Diameter] 2 3 4 5 6 7 8 9 10 12 13 16 19 22 25 28 Pin: 32 / Body: 35
[Material] SUS316/Stainless
[Surface Processing] None

(i)Caution

  • This is a representative image. See the product standards for details.
  • For SHAC-SUS-32 and SHAV-316-32, the pin and body have different diameters.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SHAC-316-5
SHAC-316-6
SHAC-316-7
SHAC-316-8
SHAC-316-9
SHAC-316-10
SHAC-316-12
SHAC-316-13
SHAC-316-16
SHAC-316-19
SHAC-316-22
SHAC-316-25
SHAC-316-28
SHAC-316-32
SHAC-SUS-2
SHAC-SUS-3
SHAC-SUS-4
SHAC-SUS-5
SHAC-SUS-6
SHAC-SUS-6.1
SHAC-SUS-7
SHAC-SUS-8
SHAC-SUS-9
SHAC-SUS-10
SHAC-SUS-12
SHAC-SUS-13
SHAC-SUS-16
SHAC-SUS-19
SHAC-SUS-22
SHAC-SUS-25
SHAC-SUS-28
SHAC-SUS-32
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Diameter
(mm)
Brim part
1 Piece(s) 14 Day(s) or more 10SUS3165NA
1 Piece(s) 14 Day(s) or more 10SUS3166Available

20 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS3167Available

20 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS3168Available

20 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS3169Available

10 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS31610Available

10 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS31612Available

10 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS31613Available

5 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS31616Available

5 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS31619Available

5 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS31622Available

5 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10SUS31625Available
1 Piece(s) 23 Day(s) or more 10SUS31628Available
1 Piece(s) 23 Day(s) or more 10SUS316Pin: 32 / Main Body: 35Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel2NA
1 Piece(s) 14 Day(s) or more 10Stainless Steel3NA
1 Piece(s) 14 Day(s) or more 10Stainless Steel4NA
1 Piece(s) 14 Day(s) or more 10Stainless Steel5NA
1 Piece(s) 14 Day(s) or more 10Stainless Steel6NA
1 Piece(s) 14 Day(s) or more 10Stainless Steel6Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel7Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel8Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel9Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel10Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel12Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel13Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel16Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel19Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel22Available
1 Piece(s) 14 Day(s) or more 10Stainless Steel25Available
1 Piece(s) 23 Day(s) or more 10Stainless Steel28Available
1 Piece(s) 23 Day(s) or more 10Stainless SteelPin: 32 / Main Body: 35Available

Loading...

  1. 1

Basic Information

Type Shackle Surface Treatment NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)