(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alnico Magnet Round Type【2-3 Pieces Per Package】

Alnico Magnet Round Type

[Features]
· As the Alnico magnet is cast, it has excellent temperature resistance and has often been used where stable accuracy is required. However, its magnetism is easily degraded.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AE002
AE003
AE004
AE007
AE009
AE012
AE015
AE017
AE019
AE020
AE021
AE022
AE024
AE027
AE029
AE035
AE036
AE037
AE043
AE045
AE047
AE048
AE050
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Thickness
(mm)
Material Details

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.05.885156Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.02.94630Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.09.81050Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.02.94310Alnico 5

3 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10~10.03.92325Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.03.92415Alnico 5

3 Pieces Per Package

1 Pack(s) 19 Day(s) or more 10~10.04.958Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.9512Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.9515Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.9517Alnico 5

3 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.04.9518Alnico 5

3 Pieces Per Package

1 Pack(s) 19 Day(s) or more 10~10.04.9520Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.9525Alnico 5

3 Pieces Per Package

1 Pack(s) 20 Day(s) or more 10~10.05.88536Alnico 5

3 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.05.88620Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.9712Alnico 5

3 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10~10.06.86870Alnico 5

3 Pieces Per Package

1 Pack(s) 19 Day(s) or more 10~10.04.9910Alnico 5

2 Pieces Per Package

1 Pack(s) 19 Day(s) or more 1010.1~20.011.761550Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.09.82015Alnico 5

2 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.014.72520Alnico 5

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.01.9636Alnico 5

3 Pieces Per Package

1 Pack(s) 19 Day(s) or more 10~10.01.9645Alnico 8

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Alnico Magnet Surface Treatment NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)