(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Samarium-cobalt magnet ring【1-3 Pieces Per Package】

Samarium-cobalt magnet ring

[Features]
· Samacoba magnets are molded sintered products mainly made of samarium and cobalt, second only to neodymium magnets in their magnetic properties.
· Although rust-resistant and resistant to high temperatures, it breaks easily and must be handled with care.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KR001
KR002
KR003
KR004
KR005
KR006
KR007
KR008
KR009
KR011
KR012
KR013
KR014
KR015
KR017
KR018
KR019
KR020
KR021
KR022
KR023
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Thickness
(mm)
Material Details Surface Treatment

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.00.0981.50.40.37YKS-18NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.01.4731.84YKK-30NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.94.42.48.3YKK-30NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.01.9653.23YKK-23NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.01.966.521.5YKK-23NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.02.456.522YKS-240Red N Pole Mark

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.03.4380.61.5YKK-23NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.02.5489.52.21.4YR-18NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.02.9410.57.61YKS-240NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1020.1~30.025.481498YKS-240NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.018.62195.52YR-18NA

3 Pieces Per Package

1 Pack(s) 20 Day(s) or more 1020.1~30.028.422074YKS-240NA

2 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1050.1~60.055.863015.55YKS-240NA

2 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1060.1~70.061.7436285YKS-240NA
1 Piece(s) 18 Day(s) or more 1060.1~70.060.7646332YKS-240NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1020.1~30.027.441443YKG-30NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.019.61653YR-18Red N Pole Mark

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.017.641752YKK-23NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1030.1~40.034.31755YKS-240NA

2 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1060.1~70.068.63055YKS-240NA
1 Piece(s) 19 Day(s) or more 10100.1~284.260327YKS-240NA

Loading...

  1. 1

Basic Information

Shape Ring Magnet Type (Material) Kovar Magnets

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)