(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ring Type Antisotropic Ferrite Magnet【3 Pieces Per Package】

Ring Type Antisotropic Ferrite Magnet

[Features]
· Ferrite magnets are sintered products made from metallurgical powder to form inexpensive magnets, typically used when stable magnetic properties or high magnetic fields are not required.
· This blackish magnet is a familiar sight when used in a wide array of applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FR001
FR002
FR003
FR004
FR005
FR006
FR008
FR009
FR010
FR011
FR012
FR013
FR014
FR015
FR020
FR025
FR026
FR027
FR029
FR030
FR031
FR032
FR033
FR034
FR036
FR037
FR038
FR039
FR040
FR041
FR042
FR043
FR044
FR045
FR047
FR054
FR055
FR056
FR057
FR059
FR060
FR061
FR063
FR067
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Thickness
(mm)
Surface Treatment

3 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10~10.02.35223162.5NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1050.1~60.058.8804010NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010.1~20.012.7435.5146NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.09.830125NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10100.1~117.61006015NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.02.7441254Black N Pole Mark

3 Pieces Per Package

1 Pack(s) 19 Day(s) or more 10~10.01.1761032NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.04.4120103NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.06.27229103.5NA

3 Pieces Per Package

1 Pack(s) 19 Day(s) or more 1010.1~20.019.638146NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1030.1~40.031.3645228White N Pole Mark

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1030.1~40.034.3501610NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.024.560327NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1020.1~30.029.470328NA

3 Pieces Per Package

1 Pack(s) 19 Day(s) or more 1010.1~20.015.6845222NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.03.43622.5NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.04.70483.54.5NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.05.8812.55.36NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.01.9613.552NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.06.0761483NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.06.86156.110NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.07.64417.573NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.09.604196.510NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.07.842084NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.07.8420.57.53.6NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.03.9221124.5NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.05.88236.53.7NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010.1~20.011.762586NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010.1~20.011.7629105NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010.1~20.013.723096NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010.1~20.012.743285NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010.1~20.016.6636188NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010.1~20.013.7237146NA

3 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1010.1~20.017.6439227NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1030.1~40.036.26452210.5NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1020.1~30.022.5460328NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1030.1~40.039.2603210NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1040.1~50.049703210NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1060.1~70.068.6703215NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1050.1~60.053.9753210NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1030.1~40.034.380408NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1060.1~70.068.6804012NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1080.1~90.088.2905016NA

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010.1~20.014.742193NA

Loading...

  1. 1

Basic Information

Shape Ring Magnet Type (Material) Ferrite Magnet Material Details Anisotropic Ferrite

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)