(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

BUMAX SUS-8.8 Hex Bolt (Partially Threaded)

BUMAX SUS-8.8 Hex Bolt (Partially Threaded)

[Nominal] 27/30/36
[Material] SUS316L
[Surface Processing] None

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

BUMAX SUS-8.8 六角ボルト(半ねじ):関連画像

Part Number
HXNLWH-316L-M27-120
HXNLWH-316L-M27-130
HXNLWH-316L-M27-140
HXNLWH-316L-M30-110
HXNLWH-316L-M30-130
HXNLWH-316L-M30-150
HXNLWHB-316L-M36-140
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Screw Type
1 Piece(s) 14 Day(s) or more 1027120Complete thread
1 Piece(s) 14 Day(s) or more 1027130Complete thread
1 Piece(s) 14 Day(s) or more 1027140Complete thread
1 Piece(s) 14 Day(s) or more 1030110-
1 Piece(s) 14 Day(s) or more 1030130-
1 Piece(s) 14 Day(s) or more 1030150Complete thread
1 Piece(s) 14 Day(s) or more 1036140Complete thread

Loading...

  1. 1

Basic Information

Material SUS316L Surface Treatment No Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)