(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Hose Reels (Empty Reel) EA124BA-0

Air Hose Reels (Empty Reel) EA124BA-0

【Product Specifications】
・Urethane hose The exclusive type
・Usage Pressure …1.5MPa
・For Dia 12.7mmOr Less Hose
・Size …330(W)×402(D)×364.5(H)mm
・The Initial Side Is Equipped With A Plug Coupler, And The Secondary Side Is Equipped With A Socket Coupler
・Hose30muntil Winding Possible
・Even When A Hose Overlaps, It Can Be Untangled By Lightly Moving The Guide Roller.

Part Number

Configured Part Number is shown.

EA124BA-0

Part Number
EA124BA-0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)