(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air hose reel (made of urethane) inner diameter 6.5 x outer diameter 10 mm/inner diameter 8.5 x outer diameter 12.5 mm

Air hose reel (made of urethane) inner diameter 6.5 x outer diameter 10 mm/inner diameter 8.5 x outer diameter 12.5 mm

[Features]·Air hose reel with a plug on inlet side and socket on outlet side.

Part Number

Configured Part Number is shown.

EA124BA-1

Part Number
EA124BA-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Tube Reel JAN Code 4548745156249
Size 330(W)×402(D)×364.5(H)mm

Please check the type/dimensions/specifications of the part EA124BA-1 in the Air hose reel (made of urethane) inner diameter 6.5 x outer diameter 10 mm/inner diameter 8.5 x outer diameter 12.5 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)