(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Automatic Air Hose Reel EA124BJ-5

Automatic Air Hose Reel EA124BJ-5

【Product Specifications】
・Hose length-10m
・Normal pressure-1.4MPa
・Hose dia.-ID: 6.5mm, OD: 10mm
・Mounting screw-Rc (PT) 1/4
・Dim.-Dia. 290 x 152mm
・Weight-3.5kg
・-11 is with a spatter-resistant hose (blue).
・Hose material…Urethane

Part Number

Configured Part Number is shown.

EA124BJ-5

Part Number
EA124BJ-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124BJ-5 in the Automatic Air Hose Reel EA124BJ-5 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)