(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Automatic Air Hose Reel EA124BT

Automatic Air Hose Reel EA124BT

【Product Specifications】
・Hose length-15m
・Normal pressure-0.7MPa
・Dim.-Dia. 330 x 164.5mm
・Hose material-Polyurethane
・Body material-Steel
・With plug (primary side),Socket (secondary side)
・ID x OD…9.5 x 13.5mm
・Weight…12.3kg

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA124BT-9.5

 
Part Number
EA124BT-9.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Reel Body + Hose JAN Code 4548745186666 Size ø 330×164.5mm
Primary Plug Outlet Socket

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)